Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1151-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Clamp Arm Length (in) 7.28
Arm Offset 70
Clamp Arm Length (mm) 185
Arm Offset (mm) 70
Arm Offset (mm) 70
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top