Email_Header_2550x130px_Banner_Automate

Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1218-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Arm Offset 25
Clamp Arm Length (in) 5.90
Arm Offset (mm) 25
Clamp Arm Length (mm) 150
Arm Offset (mm) 25
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Product Type Clamp Arm
Product Function Clamping
Back to Top