Email_Header_2550x130px_Banner_Automate

Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1228-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 50
Arm Offset 50
Clamp Arm Length (in) 5.90
Clamp Arm Length (mm) 150
Arm Offset (mm) 50
Arm Offset (mm) 50
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top