Weight (lb)
5.29
Air Consumption per double stroke at 72 psi (ft³)
0.01
Cylinder Bore (in)
1.97
Clamping Arm Torque At 5 Bar (ft-lb)
1200
Air Consumption per double stroke at 72 psi (ft³)
0.01
Holding Torque (Max) (ft-lb)
1200
Holding Torque (Max) (Nm)
136
Air Consumption per double stroke at 5 bar (dm³)
0.72
Weight (kg)
2.4
Cylinder Bore (mm)
50
Clamping Arm Torque At 5 Bar (Nm)
136