Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Pneumatic Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Power Clamps (Group)
Enclosed Pneumatic Power Clamps | Heavy-Duty, Tolerance Compensation - TCC-2E
TCC-2EXX004XXX
TCC-2EXX004XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.02
Holding Torque (Max) (ft-lb)
280
Cylinder Bore (in)
1.57
Weight (lb)
3.3
Air Consumption per double stroke at 72 psi (ft³)
0.02
Clamping Arm Torque At 5 Bar (ft-lb)
89
Weight (kg)
1.5
Clamping Arm Torque At 5 Bar (Nm)
120
Air Consumption per double stroke at 5 bar (dm³)
0.9
Cylinder Bore (mm)
40
Holding Torque (Max) (Nm)
380
Port Size
G 1/8
Hand Lever
No
Product Type
Tolerence Compensation Clamp
Product Function
Clamping
Clamp Arm Style
U-Arm (Center)
Product Series
TCC-2E
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg)
5-135°
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top