Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
Hydraulic Workholding 722D (Series)
722D40252-2
722D40252-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
13847.0
Max. Pressure (PSI)
7250.0
Stroke (in)
0.98
Max. Pressure (bar)
500.0
Stroke (mm)
25.0
Max. Clamping Force (N)
61600.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1675431533000
Product Type
Block cylinder, double acting
Product Series
722D
Back to Top