Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Clamp Accessories (Series)
201943
201943
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Thread (in)
10-32
Cap Width (in)
0.31
Length (in)
1.37
Cap Width (mm)
8
Length (mm)
34.4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Accessory Type
Hex-Head Stainless Steel Spindle
Product Type
Clamp Accessories
Product Series
Clamp acessories
Back to Top