Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Clamp Accessories (Series)
202203
202203
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Thread (in)
1/4-20
Length (in)
3.17
Cap Width (in)
0.44
Length (mm)
80.5
Cap Width (mm)
11.2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
Clamp acessories
Accessory Type
Hex-Head Spindle
Product Type
Clamp Accessories
Product Function
Clamping
Back to Top