Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Clamp Accessories (Series)
215319
215319
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Height (in)
0.75
For Spindle Diameter (in)
1/4
Cap Width (in)
0.81
For Spindle Diameter (mm)
M6
Cap Width (mm)
20.6
Cap Height (mm)
19.1
Product Function
Clamping
Accessory Type
Polyurethane Cap, Cone-Tip
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Product Series
Clamp acessories
Back to Top