Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Clamp Accessories (Series)
225319
225319
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
0.81
For Spindle Diameter (in)
5/16
Cap Height (in)
0.75
Cap Width (mm)
20.6
Cap Height (mm)
19.1
For Spindle Diameter (mm)
M8
Product Series
Clamp acessories
Product Function
Clamping
Product Type
Clamp Accessories
Accessory Type
Polyurethane Cap, Cone-Tip
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top