Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Heavy Duty Manual Power Clamps 52H-3E (Series)
8UR634-45-144
8UR634-45-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Offset
1.77
Arm Offset
1.77
Weight (lb)
1.276
Clamp Arm Length (mm)
144.0
Arm Offset (mm)
45.0
Arm Offset (mm)
45.0
Weight (kg)
0.58
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Used With Model/Series
82M-3E.…63..
Product Series
82M-3E Arms
PublishedDate
1675262951000
Clamp Arm Style
U-Arm (Right Offset)
Material
Aluminum
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top