Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2002 (Series)
2002-URSS
2002-URSS
VERTICAL HANDLE HOLD DOWN CLAMP W/TOGGLE LOCK PLUS
Toggle Lock Plus
Stainless steel
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
1.93
Weight (lb)
0.49
Maximum Holding Capacity (lbf)
600
Height Under Clamp Arm (in)
0.95
Maxmum Holding Capacity (N)
2700
Clamp Arm Length (mm)
49
Height Under Clamp Arm (mm)
24.1
Weight (kg)
0.22
Accomodates Workpiece Variation
No
Application - Assembly
Excellent/High
Spindle Assembly
215208-M
Product Function
Clamping
Application - Food Processing
Not Recommended
Service Environment
Normal
PublishedDate
1721412629000
Application - Checking Fixtures
Excellent/High
Product Series
2002/2007
Handle
Vertical
Application - Wood-Working
Excellent/High
Flanged Washers
215105
Application - Closures
Excellent/High
Standard Material
Stainless Steel
Clamp Bar Opening (+10°) (degrees)
75
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
Duty Cycle
2
Application - Machining
Poor/Low
Base Mounting Style
Flange
Toggle Lock Plus
Yes
Product Type
Standard
Clamp Arm Style
U-Bar
Handle Opening (+10°)
66
Product Accessories
202405
Safety grip for 2002-R. Flanged Grip for Toggle Lock Plus version. Provides added safety and protection. Fits all 2002-R Series. Order separately.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top