Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, flanged base, and open bar with black finish.

227-U-L-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Height Under Clamp Arm (in) 1.25
Maximum Holding Capacity (lbf) 500
Clamp Arm Length (in) 2.39
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 60.7
Weight (kg) 0.31
Maxmum Holding Capacity (N) 2220
Base Mounting Style Flange
Toggle Lock Plus No
Product Series 227
Clamp Bar Opening (+10°) (degrees) 91
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Service Environment Normal
Duty Cycle 2
Product Type Standard
Handle Opening (+10°) 56
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Application - Checking Fixtures Excellent/High
Standard Material Steel (Black)
Product Function Clamping
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Clamp Arm Style Open U-Bar
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top