Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Welding Fixture Clamps - Welding Clamps - Weld Fixture Clamp | DESTACO
5131
5131
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
1.1
Plunger Travel (in)
1
Weight (lb)
1.12
Plunger Travel (mm)
25.4
Weight (kg)
0.51
Maxmum Holding Capacity (N)
11120
Plunger Height (mm)
28
Imperial or Metric Product
Imperial
Spindle Included?
No
Handle Opening (Degrees)
113
Product Series
5000
Base Mounting Style
Flange
Plunger
Round
Standard Material
Steel
Product Function
Clamping
Plunger Thread
5/16-18
Product Type
Heavy Duty
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle (Recommended)
461203
PublishedDate
1676897531000
Product Accessories
461203
SPINDEL IMPERIAL 5/16-18x31
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top