Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Variable Stroke Straight Line Action (Group)
Variable Stroke Straight Line Action Clamp Accessories (Series)
12100
12/100
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Length (in)
8.9
Weight (lb)
0.3
Clamp Size (mm)
120
Plunger Tap (mm)
M6
Plunger Length (mm)
226
Weight (kg)
0.135
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Accessory Type
Plunger
Product Series
clamp accessories
Back to Top