Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-325C000

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.18
Weight (lb) 6.61
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Min (in) 0.91
Pin Diameter Max (in) 1.1
Air Consumption per double stroke at 87 psi (ft³) 0.03
Clamping Force (lb) 450
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 30
Pin Diameter Min (mm) 23.1
Clamping Force (N) 2000
Weight (kg) 3
Pin Diameter Max (mm) 28
air_consumption_double_stroke_6bar_dm_metric 0.8
Product Function Clamping
Port Size G 1/8
Clamp Arm Style U-Arm (Right Offset)
Product Type Single-Sided Hook
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 82P
Replacement Seal Kit 8PW-019-1-00
Back to Top