Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P-720 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P63-720

The DESTACO 82P-720 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, securely and without the need for shims.

The Tolerance Compensating Pin Clamp holds sheet metal parts of different thicknesses (up to 6 mm) without the need for shims.

  • Tandem cylinder design for high clamping force
  • Self-locking ball mechanism ensures locking at all thicknesses
  • Variety of pins and hook sizes to meet customers needs
  • Sealed and protected against contaminants
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force (lb) 562.0
Operating Pressure (PSI) 87 (maximum)
Weight (lb) 8.6
Cylinder Bore (in) 2.48
Operating Pressure (bar) 6 (maximum)
Clamping Force (N) 2500.0
Weight (kg) 3.9
Cylinder Bore (mm) 63
Clamp Arm Style U-Arm (Center)
PublishedDate 1670535725000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Compensating Hook Pin
Product Series compensating-hook-pin-clamp-82p50-63-720
Product Function Clamping
Product Accessories
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-151-1
Sensor REPLACED BY 8EA-151-3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top