Destaco Logo

BODYBUILDERâ„¢ SWIVEL ARMS - ROBOTIC END EFFECTORS

CPI-800-15-SA-B112 - Swivel Arm

Visit Product Series:

Bodybuilder End Effector-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)8.31
  • Weight (lb)1.25

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No