End-of-Line, Pick-and-Place Palletizing
Bag Grippers



DBG Series Bag Grippers
Features
- Speed Matters - With rapid actuation and lightweight design, the DESTACO Bag Gripper can palletize up to 30 bags per minute when working in concert with robotic automation.
- Secure Transfer - Our Bag Grippers utilize an enclosed, pneumatic toggle-lock power clamp with integrated open/close sensing to hold bags secure even if air pressure is lost. No need for complicated linkages.
- More Options - Available options include pallet pick, slip sheet transfer, spring or pneumatically controlled back-up and multiple valve/controls packages.
Markets
Applications
| Product | Weight (lbs) | Max Payload (lb) | Maximum Bag Size | External Options | Back-up Options | Height (in) |
|---|---|---|---|---|---|---|
| 54 | 50 | 17x28x5 in (432x711x122 mm) | Slip Sheet Pick/Valve Package | |||
| 118 | 100 | 24x40x6.7 in (610x1016x170 mm) | Slip Sheet Pick | |||
| 171 | 100 | 24x40x6.7 in (610x1016x170 mm) | Slip Sheet Pick/Pallet Pick/Valve Package | |||
| 112.4 | 100 | 24x40x6.7 in (610x1016x170 mm) | Valve Package | Spring Back-up | ||
| 155.4 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick | Spring Back-up | ||
| 6.9 | 4 | |||||
| 160.4 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick/Valve Package | Spring Back-up | ||
| 120 | 100 | 24x40x6.7 in (610x1016x170 mm) | Valve Package | Pneumatic Back-up | ||
| 107.4 | 100 | 24x40x6.7 in (610x1016x170 mm) | Spring Back-up | |||
| 43 | 50 | 17x28x5 in (432x711x122 mm) | Valve Package | |||
| 51 | 50 | 17x28x5 in (432x711x122 mm) | Valve Package | Pneumatic Back-up | ||
| 44.4 | 50 | 17x28x5 in (432x711x122 mm) | Spring Back-up | |||
| 49 | 50 | 17x28x5 in (432x711x122 mm) | Slip Sheet Pick | |||
| 166 | 100 | 24x40x6.7 in (610x1016x170 mm) | Slip Sheet Pick/Pallet Pick | |||
| 123 | 100 | 24x40x6.7 in (610x1016x170 mm) | Slip Sheet Pick/Valve Package | |||
| 163 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick | Pneumatic Back-up | ||
| 100 | 100 | 24x40x6.7 in (610x1016x170 mm) | Valve Package | |||
| 115 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pneumatic Back-up | |||
| 46 | 50 | 17x28x5 in (432x711x122 mm) | Pneumatic Back-up | |||
| 148 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick/Valve Package | |||
| 67 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick | |||
| 38 | 50 | 17x28x5 in (432x711x122 mm) | ||||
| 73.4 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick | Spring Back-up | ||
| 4.4 | 4 | |||||
| 143 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick | |||
| 49.4 | 50 | 17x28x5 in (432x711x122 mm) | Valve Package | Spring Back-up | ||
| 72 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick/Valve Package | |||
| 80 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick/Valve Package | Pneumatic Back-up | ||
| 75 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick | Pneumatic Back-up | ||
| 4.8 | 4 | |||||
| 5.2 | 6 | |||||
| 8.7 | 6 | |||||
| 5.5 | 6 | |||||
| 168 | 100 | 24x40x6.7 in (610x1016x170 mm) | Pallet Pick/Valve Package | Pneumatic Back-up | ||
| 7.9 | 4 | |||||
| 83 | 50 | 17x28x5 in (432x711x122 mm) | Slip Sheet Pick/Pallet Pick/Valve Package | |||
| 6.5 | 6 | |||||
| 7.7 | 6 | |||||
| 6 | 4 | |||||
| 5.7 | 4 | |||||
| 6.8 | 6 | |||||
| 78.4 | 50 | 17x28x5 in (432x711x122 mm) | Pallet Pick/Valve Package | Spring Back-up | ||
| 78 | 50 | 17x28x5 in (432x711x122 mm) | Slip Sheet Pick/Pallet Pick |