Robohand Gripping Solutions
Parallel Grippers

PARALLEL GRIPPERS – RPB SERIES
Features
- Spring Assist option to maintain grip force upon loss of air pressure
- Originator of the double-wedge design for long-life, robust grippers
- The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
- Low break-away precision grippers for picking up fragile precision parts with high repeatability
- Available in a wide range of sizes and configurations
Markets
Applications
| Product | Product Type | Accessories |
|---|---|---|
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 | |
| Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | OSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024 |