Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Bag Grippers
Home
Gripping Systems for Automotive, Food|Beverage, Pharmaceuticals & More
Bag Grippers - End-of-Line, Pick-and-Place Palletizing Solutions
DBG50-2-SU2-PP-CP
DBG50-2-SU2-PP-CP
DBG50 Modular Bag Gripper End Effector for automating end of line bag filling cells
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
50
Weight (lb)
78.4
Max. Payload (kg)
22.68
Weight (kg)
36
Product Function
Gripping
Back-up Options
Spring Back-up
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Product Series
DBG
External Options
Pallet Pick/Valve Package
Product Type
Bag Gripper