Email_Header_2550x130px_Banner_Automate

Parallel Grippers

Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-4M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 7
Grip Force (lbf) 490
Weight (lb) 4.3
Stroke (in) 0.39
Cylinder Bore (in) 1.92
Grip Force with Spring Assist (lb) 628
Max Vacuum (in. Hg) 8
Repeatability (±in) 0.001
Cylinder Bore (mm) 48.8
accuracy_mm_metric 0.06
Repeatability (±mm) 0.03
Weight (kg) 1.95
Grip Force with Spring Assist (N) 2789
Max Vacuum (mm Hg) 20
Stroke (mm) 10
Grip Force (N) 2177
Maximum Finger Length (mm) 178
Imperial or Metric Product Metric
Spring Assist Optional
Pressure Range With Springs 50-100 psi
283-HTS_TARIFF_CODE 84798997
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Product Series RDH
Clean Room with Scavange 100
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 1.4300
Special Feature Heavy Duty
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS 4.3
Product Function Gripping
Number of Jaws 2
Actuation (Open/Closed) (Sec) 0.08
Jaw Operation Synchronous
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-419V
SEAL KIT, RDH-4M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-3M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364V
REAR INLET KIT, RTH & RTE,SIZE 3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-419
KIT JOINT NITRILE RDH-4M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top