Email_Header_2550x130px_Banner_Automate

Parallel Grippers

Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-17M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 2.2
Cylinder Bore (in) 1.81
Pressure Range (psi) 40-100 psi
Maximum Finger Length (in) 5
Repeatability (±in) 0.001
Grip Force (lbf) 220
Stroke (in) 0.75
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 127
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Grip Force (N) 979
Stroke (mm) 19.1
Cylinder Bore (mm) 46.1
Weight (kg) 1
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Actuation (Open/Closed) (Sec) 0.18
Product Function Gripping
Product Series RP
Jaw Operation Synchronous
Product Type 2 Jaw Parallel
Number of Jaws 2
Special Feature High Impact Force
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Back to Top