Email_Header_2550x130px_Banner_Automate

Parallel Grippers

Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-19M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 2.0
Grip Force (lbf) 600.0
Maximum Finger Length (in) 10.0
Repeatability (±in) 0.001
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 3.5
Weight (lb) 21.0
Maximum Finger Length (mm) 254.0
Cylinder Bore (mm) 88.9
Grip Force (N) 2669.0
Stroke (mm) 50.8
Repeatability (±mm) 0.03
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Weight (kg) 9.5
Product Series RP
Special Feature High Impact Force
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Spring Assist Optional
Jaw Operation Synchronous
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.5
Back to Top