Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Base Slides DLB Tan (Series)
DLB-06M-U
DLB-06M-U
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.34
Thrust Force (lbf)
20
Max Moment Load (in-lbs)
15
Force (lb)
20
Cylinder Bore (in)
5.63
Shaft Diameter (in)
0.236
Max Air Pressure (PSI)
100
Payload (lb)
3
Stroke (in)
6.299
Shaft Diameter (mm)
6
Imperial or Metric Product
Metric Version
Weight (kg)
0.15
Cylinder Bore (mm)
14.3
Thrust Force (N)
89
Max Moment Load (Nm)
1.7
Force (kg)
89
Max Air Pressure (bar)
7
Stroke (mm)
160
Payload (kg)
1.36
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Direct Connect
Yes
DistributorGroup
Camco Indexers & Conveyors
Product Series
DLB-T/A/N/R/U
Product Type
Externally Powered
Product Function
Linear Positioning
PublishedDate
1709328309000
Special Feature
No Cylinder
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top