Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Base Slides DLB Tan (Series)
DLB-12M-A
DLB-12M-A
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.06
Weight (lb)
3.73
Max Moment Load (in-lbs)
150
Max Air Pressure (PSI)
100
Force (lb)
65
Thrust Force (lbf)
65
Stroke (in)
15.748
Shaft Diameter (in)
0.472
Payload (lb)
29.9
Max Air Pressure (bar)
7
Payload (kg)
13.6
Shaft Diameter (mm)
12
Force (kg)
289
Imperial or Metric Product
Metric Version
Cylinder Bore (mm)
26.99
Weight (kg)
1.66
Max Moment Load (Nm)
16.9
Thrust Force (N)
289
Stroke (mm)
400
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Direct Connect
Yes
Special Feature
Replaceable Cylinder
Product Function
Linear Positioning
PublishedDate
1709328309000
Product Series
DLB-T/A/N/R/U
Product Type
Externally Powered
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top