Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Internally Powered, Block Thruster Slides for Short & Medium Strokes - Robohand DLT-E|L Series
DLT-10M-E
DLT-10M-E
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Shaft Diameter (in)
0.375
Max Air Pressure (PSI)
100
Force (lb)
35
Weight (lb)
2.12
Thrust Force (lbf)
35
Stroke (in)
1.969
Payload (lb)
15
B - Body Size (in)
3.5
Cylinder Bore (in)
0.75
Force (kg)
155
Shaft Diameter (mm)
9.5
Stroke (mm)
50
B - Body Size (mm)
88.9
Weight (kg)
1.05
Thrust Force (N)
155
Imperial or Metric Product
Metric Version
Max Air Pressure (bar)
7
Payload (kg)
6.8
Cylinder Bore (mm)
19.05
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
DistributorGroup
Camco Indexers & Conveyors
Product Function
Linear Positioning
Product Series
DLT-E/L
PublishedDate
1709328292000
Direct Connect
Yes
Product Accessories
OTAL-037
TELE. AIRLINE KIT,DLT/DLB,UP TO 2"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-044
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-043
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-100
SEAL KIT,DLT-10[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-038
TELE. AIRLINE KIT,DLT/DLB,UP TO 3"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-056
URETHANE BUMPER KIT,DLT-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-055
SHOCK/STOP/SENSOR MOUNTING KIT,DLT-10(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-065
URETHANE BUMPER KIT,DLT-10M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-100V
SEAL KIT,DLT-10[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top