Email_Header_2550x130px_Banner_Automate
Conveyors
Destaco’s GTS Series of heavy duty, prevision link conveyors are available in over/under and carousel configurations.

9.0HD

Heavy Duty Precision Link Conveyors are available in over/under and carousel configurations. Both configurations include heavy duty legs and a precision machined base, all heavily ribbed to hold large loads and maintain system accuracy. Conveyors employ a
  • Available in Link pitch of 6, 9, and 12 inches
  • High speed station-to-station parts transfer
  • Precision positioning of parts for assembly or manufacturing processes
  • Supplied with heavy duty base
  • Over/Under or Carousel configuration
Visit Product Series:
CAD
Download
Product Details Unit View:
Link Length (in) 9
Link Length (mm) 228.6
Imperial or Metric Product Imperial
Product Function Linear Positioning
DistributorGroup Camco Indexers & Conveyors
Conveyor Finish Industrial
Product Series Heavy Duty
Back to Top