Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-210-702
010-210-702
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.5
Oil Displacement (in³)
0.221
Force (lb)
1326.0
Operating Pressure (PSI)
3000
Stroke (mm)
12.7
Operating Pressure (bar)
200
Force (kg)
600.0
Threaded Body
1-12
Mounting
Threaded Body
Product Function
Clamping
Port Size
SAE #4
Product Series
010
Jam Nut
Included
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Threaded Body Cylinders
PublishedDate
1674230184000
Back to Top