Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-211-002
010-211-002
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
3000
Oil Displacement (in³)
0.393
Force (lb)
2355.0
Stroke (in)
0.5
Force (kg)
1065.0
Stroke (mm)
12.7
Operating Pressure (bar)
200
Product Series
010
Product Type
Threaded Body Cylinders
Port Size
SAE #4
PublishedDate
1674229690000
Threaded Body
1 5/16-16
Jam Nut
Optional
Mounting
Threaded Body
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top