Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-211-504
010-211-504
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
3000
Force (lb)
5301.0
Stroke (in)
1.0
Oil Displacement (in³)
1.767
Force (kg)
2400.0
Stroke (mm)
25.4
Operating Pressure (bar)
200
Product Series
010
Threaded Body
1 7/8-16
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
SAE #4
Mounting
Threaded Body
Jam Nut
Optional
Product Function
Clamping
PublishedDate
1674229856000
Product Type
Threaded Body Cylinders
Back to Top