Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
020-013-031DE
020-013-031DE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Oil Displacement (in³)
2.51
Operating Pressure (PSI)
3000
Stroke (in)
0.63
Thru Hole for Rod/Bolt Diameter (in)
0.63
Force (lb)
12066
Force (kg)
5473
Operating Pressure (bar)
200
Stroke (mm)
16
Port Size
SAE #4
Product Series
020
Mounting
Flange
Product Type
Thru-Hole Hydraulic Ram
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top