Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
11002P-P
11002P-P
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Finger Length (in)
4.13
Weight (lb)
4.5
Cylinder Bore (in)
2.99
Pressure Range (psi)
30 - 100 psi
Stroke (in)
0.79
Grip Force (lbf)
684
Grip Force (N)
3043
Maximum Finger Length (mm)
105
Imperial or Metric Product
Imperial
Weight (kg)
2.04
Cylinder Bore (mm)
76
Stroke (mm)
20
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Function
Gripping
Special Feature
Precision
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec)
0.1
Optional Sensor
Yes
DistributorGroup
Robohand Gripping Solutions
Number of Jaws
2
Product Series
2P
Product Type
2 Jaw Parallel
Back to Top