Internal Inertia (lb-in²)
1908
Output Overturning Moment Capacity (in-lb)
28674
Output Radial Capacity (lb)
3100
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
51
Mounting Surface Diameter (in)
11.5
Center Thru Hole Diameter (in)
5.12
Center Distance (in)
7.5
center_distance_in_english
7.5
height_t0_mounting_surface_in_english
9.0551181102362
Maximum Torque (in-lb)
17585
maximum_torque_inlb_english
17585
Output Thrust/Axial Capacity (lb)
8000
B10 Torque Capacity (in-lb)
15169
mounting_surface_diameter_in_english
11.496062992126
Internal Inertia (lb-in²)
1908
Height To Mounting Surface (in)
9.1
output_thrust_axial_capacity_lb_english
8000
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
400
b10_torque_capacity_inlb_english
15169
center_thru_hole_diameter_in_english
5.12
output_overturning_moment_capacity_inlb_english
28674
output_radial_capactiry_lb_english
3100
Output Thrust/Axial Capacity (N)
35600
Internal Inertia (kgm²)
0.5584
output_radial_capactiry_n_metric
13795
Maximum Torque (Nm)
1987
Height To Mounting Surface (mm)
230
height_t0_mounting_surface_mm_metric
230
Internal Inertia (kgm²)
0.5584
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.015
Center Distance (mm)
190.5
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.117
Mounting Surface Diameter (mm)
292
output_thrust_axial_capacity_n_metric
35600
Output Overturning Moment Capacity (Nm)
8.392
center_thru_hole_diameter_mm_metric
130
Output Radial Capacity (N)
13795
output_overturning_moment_capacity_nm_metric
8.392
Center Thru Hole Diameter (mm)
130
b10_torque_capacity_nm_metric
1714
Maximum Torque (Nm)
1987
B10 Torque Capacity (Nm)
1714
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
292
center_distance_mm_metric
190.5