Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
407
Output Overturning Moment Capacity (in-lb)
28674
center_thru_hole_diameter_in_english
5.12
Center Distance (in)
7.5
Height To Mounting Surface (in)
9.1
center_distance_in_english
7.5
b10_torque_capacity_inlb_english
17727
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2706
mounting_surface_diameter_in_english
11.496062992126
Internal Inertia (lb-in²)
1954
maximum_torque_inlb_english
17036
Output Radial Capacity (lb)
3100
output_overturning_moment_capacity_inlb_english
28674
Output Thrust/Axial Capacity (lb)
8000
output_radial_capactiry_lb_english
3100
Internal Inertia (lb-in²)
1954
Center Thru Hole Diameter (in)
5.12
height_t0_mounting_surface_in_english
9.0551181102362
Maximum Torque (in-lb)
17036
output_thrust_axial_capacity_lb_english
8000
B10 Torque Capacity (in-lb)
17727
Mounting Surface Diameter (in)
11.5
Center Thru Hole Diameter (mm)
130
B10 Torque Capacity (Nm)
2003
center_thru_hole_diameter_mm_metric
130
Center Distance (mm)
190.5
output_radial_capactiry_n_metric
13795
Internal Inertia (kgm²)
0.5718
height_t0_mounting_surface_mm_metric
230
mounting_surface_diameter_mm_metric
292
Output Thrust/Axial Capacity (N)
35600
Output Overturning Moment Capacity (Nm)
8.392
output_overturning_moment_capacity_nm_metric
8.392
output_thrust_axial_capacity_n_metric
35600
Height To Mounting Surface (mm)
230
Maximum Torque (Nm)
1925
Mounting Surface Diameter (mm)
292
Imperial or Metric Product
Metric
Maximum Torque (Nm)
1925
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.119
center_distance_mm_metric
190.5
Internal Inertia (kgm²)
0.5718
b10_torque_capacity_nm_metric
2003
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.792
Output Radial Capacity (N)
13795