Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5697.0
B10 Torque Capacity (in-lb)
546948.0
Height To Mounting Surface (in)
3.7
b10_torque_capacity_inlb_english
546948.0
output_thrust_axial_capacity_lb_english
16552.0
maximum_torque_inlb_english
55242.0
Internal Inertia (lb-in²)
116178.0
Center Distance (in)
17.3
output_overturning_moment_capacity_inlb_english
149376.0
Center Thru Hole Diameter (in)
15.75
Maximum Torque (in-lb)
55242.0
mounting_surface_diameter_in_english
43.3070866142
Output Overturning Moment Capacity (in-lb)
149376.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
951.0
height_t0_mounting_surface_in_english
3.7401574803
Internal Inertia (lb-in²)
116178.0
center_thru_hole_diameter_in_english
15.75
Output Radial Capacity (lb)
36350.0
Mounting Surface Diameter (in)
43.3
output_radial_capactiry_lb_english
36350.0
center_distance_in_english
17.3228346457
Output Thrust/Axial Capacity (lb)
16552.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.667
Maximum Torque (Nm)
6242.0
center_distance_mm_metric
440.0
Imperial or Metric Product
Metric
Center Thru Hole Diameter (mm)
400.0
mounting_surface_diameter_mm_metric
1100.0
Output Overturning Moment Capacity (Nm)
16879.0
Height To Mounting Surface (mm)
95.0
b10_torque_capacity_nm_metric
61802.0
Internal Inertia (kgm²)
34.0
height_t0_mounting_surface_mm_metric
95.0
B10 Torque Capacity (Nm)
61802.0
Internal Inertia (kgm²)
34.0
Mounting Surface Diameter (mm)
1100.0
Center Distance (mm)
440.0
center_thru_hole_diameter_mm_metric
400.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.2783
output_thrust_axial_capacity_n_metric
72829.0
Output Thrust/Axial Capacity (N)
72829.0
Maximum Torque (Nm)
6242.0
output_radial_capactiry_n_metric
159940.0
output_overturning_moment_capacity_nm_metric
16879.0
Output Radial Capacity (N)
159940.0