center_distance_in_english
4.3307086614173
center_thru_hole_diameter_in_english
3.54
Internal Inertia (lb-in²)
45
b10_torque_capacity_inlb_english
29798
Height To Mounting Surface (in)
8.3
output_overturning_moment_capacity_inlb_english
11050
B10 Torque Capacity (in-lb)
29798
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.8
mounting_surface_diameter_in_english
3.9370078740157
output_radial_capactiry_lb_english
5613
maximum_torque_inlb_english
3426
Internal Inertia (lb-in²)
45
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
31
Output Radial Capacity (lb)
5613
Center Thru Hole Diameter (in)
3.54
Mounting Surface Diameter (in)
3.9
Maximum Torque (in-lb)
3426
Output Overturning Moment Capacity (in-lb)
11050
output_thrust_axial_capacity_lb_english
4411
Output Thrust/Axial Capacity (lb)
4411
height_t0_mounting_surface_in_english
8.3464566929134
Center Distance (in)
4.3
Internal Inertia (kgm²)
0.0132
mounting_surface_diameter_mm_metric
100
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
3367
Mounting Surface Diameter (mm)
100
output_overturning_moment_capacity_nm_metric
1249
Internal Inertia (kgm²)
0.0132
Height To Mounting Surface (mm)
212
height_t0_mounting_surface_mm_metric
212
center_distance_mm_metric
110
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Center Distance (mm)
110
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0011
output_radial_capactiry_n_metric
24978
Output Thrust/Axial Capacity (N)
19629
Output Radial Capacity (N)
24978
Maximum Torque (Nm)
387
output_thrust_axial_capacity_n_metric
19629
center_thru_hole_diameter_mm_metric
90
Center Thru Hole Diameter (mm)
90
b10_torque_capacity_nm_metric
3367
Maximum Torque (Nm)
387
Output Overturning Moment Capacity (Nm)
1249