output_thrust_axial_capacity_lb_english
4411
output_overturning_moment_capacity_inlb_english
11050
Height To Mounting Surface (in)
8.3
Output Thrust/Axial Capacity (lb)
4411
center_distance_in_english
4.3307086614173
Center Distance (in)
4.3
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
44
Center Thru Hole Diameter (in)
3.54
Internal Inertia (lb-in²)
51
Mounting Surface Diameter (in)
3.9
Output Radial Capacity (lb)
5613
center_thru_hole_diameter_in_english
3.54
mounting_surface_diameter_in_english
3.9370078740157
maximum_torque_inlb_english
7090
b10_torque_capacity_inlb_english
6124
output_radial_capactiry_lb_english
5613
height_t0_mounting_surface_in_english
8.3464566929134
Internal Inertia (lb-in²)
51
B10 Torque Capacity (in-lb)
6124
Output Overturning Moment Capacity (in-lb)
11050
Maximum Torque (in-lb)
7090
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.8
b10_torque_capacity_nm_metric
692
Center Distance (mm)
110
output_thrust_axial_capacity_n_metric
19629
Output Radial Capacity (N)
24978
Center Thru Hole Diameter (mm)
90
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.0149
B10 Torque Capacity (Nm)
692
Maximum Torque (Nm)
801
center_thru_hole_diameter_mm_metric
90
Mounting Surface Diameter (mm)
100
Height To Mounting Surface (mm)
212
output_radial_capactiry_n_metric
24978
Maximum Torque (Nm)
801
Internal Inertia (kgm²)
0.0149
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0017
center_distance_mm_metric
110
Output Overturning Moment Capacity (Nm)
1249
output_overturning_moment_capacity_nm_metric
1249
mounting_surface_diameter_mm_metric
100
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.013
Output Thrust/Axial Capacity (N)
19629