Internal Inertia (lb-in²)
51
center_distance_in_english
4.3307086614173
mounting_surface_diameter_in_english
3.9370078740157
b10_torque_capacity_inlb_english
71924
height_t0_mounting_surface_in_english
8.3464566929134
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
38
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.4
Output Thrust/Axial Capacity (lb)
4411
Output Overturning Moment Capacity (in-lb)
11050
output_thrust_axial_capacity_lb_english
4411
maximum_torque_inlb_english
7394
B10 Torque Capacity (in-lb)
71924
Height To Mounting Surface (in)
8.3
Internal Inertia (lb-in²)
51
Maximum Torque (in-lb)
7394
Center Thru Hole Diameter (in)
3.54
Mounting Surface Diameter (in)
3.9
output_radial_capactiry_lb_english
5613
center_thru_hole_diameter_in_english
3.54
Center Distance (in)
4.3
output_overturning_moment_capacity_inlb_english
11050
Output Radial Capacity (lb)
5613
output_thrust_axial_capacity_n_metric
19629
Mounting Surface Diameter (mm)
100
b10_torque_capacity_nm_metric
8127
Center Distance (mm)
110
Maximum Torque (Nm)
835
Internal Inertia (kgm²)
0.0149
Output Radial Capacity (N)
24978
Output Overturning Moment Capacity (Nm)
1249
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Maximum Torque (Nm)
835
Internal Inertia (kgm²)
0.0149
Output Thrust/Axial Capacity (N)
19629
center_thru_hole_diameter_mm_metric
90
Height To Mounting Surface (mm)
212
Center Thru Hole Diameter (mm)
90
B10 Torque Capacity (Nm)
8127
height_t0_mounting_surface_mm_metric
212
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
24978
center_distance_mm_metric
110
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0013
output_overturning_moment_capacity_nm_metric
1249
mounting_surface_diameter_mm_metric
100