Height To Mounting Surface (in)
8.3
output_shaft_dia_in_english
1.38
height_t0_mounting_surface_in_english
8.3464566929134
Output Radial Capacity (lb)
1856
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
126
Internal Inertia (lb-in²)
55
center_distance_in_english
4.3307086614173
Output Overturning Moment Capacity (in-lb)
4238
maximum_torque_inlb_english
3306
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
16
B10 Torque Capacity (in-lb)
24913
Output Thrust/Axial Capacity (lb)
2053
output_radial_capactiry_lb_english
1856
Center Distance (in)
4.3
Output Shaft Diameter (in)
1.38
b10_torque_capacity_inlb_english
24913
output_thrust_axial_capacity_lb_english
2053
Maximum Torque (in-lb)
3306
Internal Inertia (lb-in²)
55
output_overturning_moment_capacity_inlb_english
4238
mounting_surface_diameter_in_english
3.9370078740157
Mounting Surface Diameter (in)
3.9
mounting_surface_diameter_mm_metric
100
Output Radial Capacity (N)
8259
Maximum Torque (Nm)
374
b10_torque_capacity_nm_metric
2815
output_radial_capactiry_n_metric
8259
center_distance_mm_metric
110
Internal Inertia (kgm²)
0.0161
output_thrust_axial_capacity_n_metric
9136
Maximum Torque (Nm)
374
Mounting Surface Diameter (mm)
100
Output Thrust/Axial Capacity (N)
9136
output_shaft_dia_mm_metric
35
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.037
Center Distance (mm)
110
B10 Torque Capacity (Nm)
2815
output_overturning_moment_capacity_nm_metric
479
Height To Mounting Surface (mm)
212
Output Overturning Moment Capacity (Nm)
479
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
35
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0046
Internal Inertia (kgm²)
0.0161
height_t0_mounting_surface_mm_metric
212