center_distance_in_english
4.3307086614173
output_radial_capactiry_lb_english
1856
B10 Torque Capacity (in-lb)
49640
Output Thrust/Axial Capacity (lb)
2053
Mounting Surface Diameter (in)
3.9
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.9
b10_torque_capacity_inlb_english
49640
output_overturning_moment_capacity_inlb_english
4238
Maximum Torque (in-lb)
6602
Center Distance (in)
4.3
mounting_surface_diameter_in_english
3.9370078740157
output_shaft_dia_in_english
1.38
Output Shaft Diameter (in)
1.38
Height To Mounting Surface (in)
8.3
output_thrust_axial_capacity_lb_english
2053
Output Overturning Moment Capacity (in-lb)
4238
height_t0_mounting_surface_in_english
8.3464566929134
Internal Inertia (lb-in²)
56
Internal Inertia (lb-in²)
56
Output Radial Capacity (lb)
1856
maximum_torque_inlb_english
6602
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
62
output_overturning_moment_capacity_nm_metric
479
center_distance_mm_metric
110
output_thrust_axial_capacity_n_metric
9136
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.018
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0023
Center Distance (mm)
110
Height To Mounting Surface (mm)
212
Output Shaft Diameter (mm)
35
Internal Inertia (kgm²)
0.0164
Mounting Surface Diameter (mm)
100
Output Overturning Moment Capacity (Nm)
479
b10_torque_capacity_nm_metric
5609
height_t0_mounting_surface_mm_metric
212
Maximum Torque (Nm)
746
B10 Torque Capacity (Nm)
5609
Internal Inertia (kgm²)
0.0164
output_radial_capactiry_n_metric
8259
Output Radial Capacity (N)
8259
output_shaft_dia_mm_metric
35
Output Thrust/Axial Capacity (N)
9136
Maximum Torque (Nm)
746
mounting_surface_diameter_mm_metric
100
Imperial or Metric Product
Metric