maximum_torque_inlb_english
8555
mounting_surface_diameter_in_english
3.9370078740157
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
21
B10 Torque Capacity (in-lb)
65295
Output Shaft Diameter (in)
1.38
Maximum Torque (in-lb)
8555
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
167
Internal Inertia (lb-in²)
70
output_thrust_axial_capacity_lb_english
2053
Output Overturning Moment Capacity (in-lb)
4238
Height To Mounting Surface (in)
8.3
Output Radial Capacity (lb)
1856
height_t0_mounting_surface_in_english
8.3464566929134
output_overturning_moment_capacity_inlb_english
4238
Internal Inertia (lb-in²)
70
b10_torque_capacity_inlb_english
65295
Output Thrust/Axial Capacity (lb)
2053
output_shaft_dia_in_english
1.38
center_distance_in_english
4.3307086614173
Center Distance (in)
4.3
Mounting Surface Diameter (in)
3.9
output_radial_capactiry_lb_english
1856
Maximum Torque (Nm)
967
Center Distance (mm)
110
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
212
Maximum Torque (Nm)
967
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.049
center_distance_mm_metric
110
output_thrust_axial_capacity_n_metric
9136
b10_torque_capacity_nm_metric
7378
Output Radial Capacity (N)
8259
output_shaft_dia_mm_metric
35
Internal Inertia (kgm²)
0.0205
mounting_surface_diameter_mm_metric
100
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0061
output_overturning_moment_capacity_nm_metric
479
Output Shaft Diameter (mm)
35
B10 Torque Capacity (Nm)
7378
Output Thrust/Axial Capacity (N)
9136
height_t0_mounting_surface_mm_metric
212
Output Overturning Moment Capacity (Nm)
479
output_radial_capactiry_n_metric
8259
Mounting Surface Diameter (mm)
100
Internal Inertia (kgm²)
0.0205