output_thrust_axial_capacity_lb_english
85470
Output Overturning Moment Capacity (in-lb)
1469000
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
123695
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
15623
Mounting Surface Diameter (in)
45.5
Output Radial Capacity (lb)
59025
Output Thrust/Axial Capacity (lb)
85470
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
258325
Height To Mounting Surface (in)
23.2
center_distance_in_english
14.251968503937
b10_torque_capacity_inlb_english
37
output_overturning_moment_capacity_inlb_english
1469000
Internal Inertia (lb-in²)
549900
maximum_torque_inlb_english
513477
center_thru_hole_diameter_in_english
10.98
mounting_surface_diameter_in_english
45.472440944882
Center Distance (in)
14.3
output_radial_capactiry_lb_english
59025
B10 Torque Capacity (in-lb)
37
Maximum Torque (in-lb)
513477
Internal Inertia (lb-in²)
549900
Center Thru Hole Diameter (in)
10.98
height_t0_mounting_surface_in_english
23.228346456693
Maximum Torque (Nm)
58020
Center Distance (mm)
362
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
4.572
B10 Torque Capacity (Nm)
53254
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
36.2
Output Overturning Moment Capacity (Nm)
165989
Internal Inertia (kgm²)
160.9
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
75.6
Output Radial Capacity (N)
262661
b10_torque_capacity_nm_metric
53254
output_overturning_moment_capacity_nm_metric
165989
Output Thrust/Axial Capacity (N)
380341
center_distance_mm_metric
362
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
1155
Center Thru Hole Diameter (mm)
279
Maximum Torque (Nm)
58020
height_t0_mounting_surface_mm_metric
590
output_radial_capactiry_n_metric
262661
Height To Mounting Surface (mm)
590
output_thrust_axial_capacity_n_metric
380341
Mounting Surface Diameter (mm)
1155.0
Internal Inertia (kgm²)
160.9
center_thru_hole_diameter_mm_metric
279