Maximum Torque (in-lb)
346672
center_distance_in_english
14.251968503937
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
232698
output_radial_capactiry_lb_english
59025
Center Distance (in)
14.3
Output Radial Capacity (lb)
59025
B10 Torque Capacity (in-lb)
37
b10_torque_capacity_inlb_english
37
mounting_surface_diameter_in_english
45.472440944882
Output Thrust/Axial Capacity (lb)
85470
Internal Inertia (lb-in²)
713800
Mounting Surface Diameter (in)
45.5
Center Thru Hole Diameter (in)
10.98
center_thru_hole_diameter_in_english
10.98
Height To Mounting Surface (in)
23.2
output_thrust_axial_capacity_lb_english
85470
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
111394
Output Overturning Moment Capacity (in-lb)
1469000
height_t0_mounting_surface_in_english
23.228346456693
maximum_torque_inlb_english
346672
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
27975
Internal Inertia (lb-in²)
713800
output_overturning_moment_capacity_inlb_english
1469000
Maximum Torque (Nm)
39172
Height To Mounting Surface (mm)
590
output_thrust_axial_capacity_n_metric
380341
Mounting Surface Diameter (mm)
1155.0
Imperial or Metric Product
Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
8.187
height_t0_mounting_surface_mm_metric
590
output_overturning_moment_capacity_nm_metric
165989
Maximum Torque (Nm)
39172
center_thru_hole_diameter_mm_metric
279
output_radial_capactiry_n_metric
262661
Output Radial Capacity (N)
262661
Output Thrust/Axial Capacity (N)
380341
mounting_surface_diameter_mm_metric
1155
Internal Inertia (kgm²)
208.9
Center Distance (mm)
362
Center Thru Hole Diameter (mm)
279
Output Overturning Moment Capacity (Nm)
165989
Internal Inertia (kgm²)
208.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
32.6
b10_torque_capacity_nm_metric
42191
B10 Torque Capacity (Nm)
42191
center_distance_mm_metric
362
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
68.1