Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
115RLMED_2
115RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
5
Conveyor Width (in)
3.07
Maximum Overhung Moment Load Per Link (Nm)
1
Conveyor Width (mm)
78.1
Link Length (mm)
115
Imperial or Metric Product
Metric
Maximum Load Per Link (kg)
4
Conveyor Center Distance (m)
2.3
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Conveyor Finish
Medical
Product Series
115RL
Back to Top