Output Overturning Moment Capacity (in-lb)
3180.0
Mounting Surface Diameter (in)
7.0
center_distance_in_english
4.1338582677
output_overturning_moment_capacity_inlb_english
3180.0
mounting_surface_diameter_in_english
7.0
output_radial_capactiry_lb_english
910.0
output_thrust_axial_capacity_lb_english
2270.0
Output Radial Capacity (lb)
910.0
Output Shaft Diameter (in)
1.26
Height To Mounting Surface (in)
5.7
Output Thrust/Axial Capacity (lb)
2270.0
output_shaft_dia_in_english
1.26
Center Distance (in)
4.1
height_t0_mounting_surface_in_english
5.688976378
center_distance_mm_metric
105.0
height_t0_mounting_surface_mm_metric
144.5
Output Radial Capacity (N)
7470.0
output_overturning_moment_capacity_nm_metric
359.0
output_thrust_axial_capacity_n_metric
10109.311740891
Output Thrust/Axial Capacity (N)
10109.0
Height To Mounting Surface (mm)
144.5
Mounting Surface Diameter (mm)
177.8
Center Distance (mm)
105.0
Output Overturning Moment Capacity (Nm)
359.0
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
7470.0539686718
output_shaft_dia_mm_metric
32.0
Output Shaft Diameter (mm)
32.0
mounting_surface_diameter_mm_metric
177.8