Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
1200
1200
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
70
Exerting Force (lbf)
1200.0
Weight (lb)
4.0
exerting_force_lbf_english
1200.0
Inlet Pressure bar [PSI]
70-150
Clamping Range (in)
0.25
Arm Stroke (in)
1.0
Inlet Pressure (PSI)
70-150
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
4,8
Weight (kg)
1.81
Exerting Force (N)
5337.86
Clamping Range (mm)
6.4
Arm Stroke (mm)
25.4
exerting_force_n_metric
5337.86
Inlet Pressure (bar)
4.8-10.3
Product Type
Pneumatic Retractor Clamps
Air Port size
1/4 NPT
Application - Assembly
Fair/Medium
Duty Cycle
Excellent/High
Product Function
Clamping
Application - Machining
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
800/1200
PublishedDate
1691177378000
Application - Welding
Fair/Medium
Product Accessories
1200-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top