output_radial_capactiry_lb_english
15800
Output Thrust/Axial Capacity (lb)
10800
height_t0_mounting_surface_in_english
14
center_distance_in_english
10.5
Internal Inertia (lb-in²)
3296
Maximum Torque (in-lb)
40172
Mounting Surface Diameter (in)
13.75
Height To Mounting Surface (in)
14
Center Thru Hole Diameter (in)
4.75
Output Radial Capacity (lb)
15800
B10 Torque Capacity (in-lb)
35458
center_thru_hole_diameter_in_english
4.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
995
b10_torque_capacity_inlb_english
35458
maximum_torque_inlb_english
40172
Center Distance (in)
10.5
Internal Inertia (lb-in²)
3296
output_thrust_axial_capacity_lb_english
10800
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
281
mounting_surface_diameter_in_english
13.75
Output Overturning Moment Capacity (in-lb)
109000
output_overturning_moment_capacity_inlb_english
109000
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.291
b10_torque_capacity_nm_metric
4007
Maximum Torque (Nm)
4539
Output Overturning Moment Capacity (Nm)
31.899
Internal Inertia (kgm²)
0.965
mounting_surface_diameter_mm_metric
349.25
center_distance_mm_metric
266.7
Center Thru Hole Diameter (mm)
120.7
output_radial_capactiry_n_metric
70310
Mounting Surface Diameter (mm)
349.3
Internal Inertia (kgm²)
0.965
Imperial or Metric Product
Imperial
output_overturning_moment_capacity_nm_metric
31.899
output_thrust_axial_capacity_n_metric
48060
B10 Torque Capacity (Nm)
4007
center_thru_hole_diameter_mm_metric
120.7
Maximum Torque (Nm)
4539
Output Radial Capacity (N)
70310
Output Thrust/Axial Capacity (N)
48060
Center Distance (mm)
266.7
height_t0_mounting_surface_mm_metric
355.6
Height To Mounting Surface (mm)
355.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.082