Output Radial Capacity (lb)
4650
B10 Torque Capacity (in-lb)
25271
Internal Inertia (lb-in²)
4486
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2019
output_overturning_moment_capacity_inlb_english
40528
Mounting Surface Diameter (in)
14.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7092
Output Overturning Moment Capacity (in-lb)
40528
center_distance_in_english
9
maximum_torque_inlb_english
25095
Output Thrust/Axial Capacity (lb)
11650
Internal Inertia (lb-in²)
4486
output_thrust_axial_capacity_lb_english
11650
Center Thru Hole Diameter (in)
5
output_radial_capactiry_lb_english
4650
Height To Mounting Surface (in)
13.6
Maximum Torque (in-lb)
25095
center_thru_hole_diameter_in_english
5
b10_torque_capacity_inlb_english
25271
height_t0_mounting_surface_in_english
13.56
mounting_surface_diameter_in_english
14.5
Center Distance (in)
9
output_radial_capactiry_n_metric
20693
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
2.076
Output Thrust/Axial Capacity (N)
51843
Internal Inertia (kgm²)
1.313
Internal Inertia (kgm²)
1.313
Mounting Surface Diameter (mm)
368.3
mounting_surface_diameter_mm_metric
368.3
Height To Mounting Surface (mm)
344.4
center_distance_mm_metric
228.6
B10 Torque Capacity (Nm)
2855
Maximum Torque (Nm)
2836
b10_torque_capacity_nm_metric
2855
height_t0_mounting_surface_mm_metric
344.424
Center Thru Hole Diameter (mm)
127
output_overturning_moment_capacity_nm_metric
11.861
Output Radial Capacity (N)
20693
Imperial or Metric Product
Imperial
center_thru_hole_diameter_mm_metric
127
Output Overturning Moment Capacity (Nm)
11.861
output_thrust_axial_capacity_n_metric
51843
Maximum Torque (Nm)
2836
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.591
Center Distance (mm)
228.6