Mounting Surface Diameter (in)
14.5
output_overturning_moment_capacity_inlb_english
40528
Internal Inertia (lb-in²)
4415
output_radial_capactiry_lb_english
4650
Output Thrust/Axial Capacity (lb)
11650
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
26
Height To Mounting Surface (in)
13.6
B10 Torque Capacity (in-lb)
15007
Center Thru Hole Diameter (in)
5
mounting_surface_diameter_in_english
14.5
Internal Inertia (lb-in²)
4415
Center Distance (in)
9
Maximum Torque (in-lb)
17588
b10_torque_capacity_inlb_english
15007
output_thrust_axial_capacity_lb_english
11650
Output Overturning Moment Capacity (in-lb)
40528
center_distance_in_english
9
maximum_torque_inlb_english
17588
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
102
height_t0_mounting_surface_in_english
13.56
Output Radial Capacity (lb)
4650
center_thru_hole_diameter_in_english
5
height_t0_mounting_surface_mm_metric
344.424
Output Overturning Moment Capacity (Nm)
11.861
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.03
Internal Inertia (kgm²)
1.292
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
1696
output_thrust_axial_capacity_n_metric
51843
Internal Inertia (kgm²)
1.292
output_radial_capactiry_n_metric
20693
center_thru_hole_diameter_mm_metric
127
center_distance_mm_metric
228.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.008
b10_torque_capacity_nm_metric
1696
Maximum Torque (Nm)
1987
Center Thru Hole Diameter (mm)
127
Height To Mounting Surface (mm)
344.4
Center Distance (mm)
228.6
Output Radial Capacity (N)
20693
Maximum Torque (Nm)
1987
output_overturning_moment_capacity_nm_metric
11.861
mounting_surface_diameter_mm_metric
368.3
Output Thrust/Axial Capacity (N)
51843
Mounting Surface Diameter (mm)
368.3